text.skipToContent text.skipToNavigation

Catalog No. : EH-3565

Description:  AL EHV Bus Support 5 in Pipe-7in BC

UPC: 783786720606

Aluminum EHV Welded Substation Bus Support - Pipe to Bolt Circle - Hook-on - Rigid or Slip Fit - 500kV Maximum - 5 inch NPS Pipe to 7 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac