Catalog No. : EH-3564
Description: BUS SUPPORT 4 INCH PIPE 7 INCH BC
UPC: 75114212694
Aluminum EHV Welded Substation Bus Support - Pipe to Bolt Circle - Hook-on - Rigid or Slip Fit - 500kV Maximum - 4 inch NPS Pipe to 7 inch Bolt Circle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |