Catalog No. : EH-3555
Description: WELDED EHV BUS SUPPORT
UPC: 783786959167
Aluminum EHV Welded Substation Bus Support - Pipe to Bolt Circle - Expansion Style - 345kV Maximum - 6 inch NPS Pipe to 7 inch Bolt Circle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |