Catalog No. : EH-3535-EH
Description: AL WELD EXP COUPLER WAFF-CT-CR-CF
UPC: 783786720569
Aluminum Weld Expansion Coupler, Pipe to Pipe - Type WAFF-CT-CR-CF (500kV Nominal System Voltage), SPS 4, 4 X 4 inch 4 Hole NEMA Flat, for Schedule 80 Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |