Catalog No. : EH-3535-6NW-EH-4KA
Description: AL EHV Term 4in pipe- 4x6 pad 4000A
UPC: 783786720576
Aluminum EHV Welded Substation Terminal - Pipe to Pad - Expansion Style - Center-formed Pad Perpendicular to Shunt Plane - 500kV Maximum (using Hardware Shields, sold separately) - 4 inch NPS Pipe to 4X6 inch wide, 6-hole Pad, 4000 Amps
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |