Catalog No. : EH-3521-EH
Description: WELDED BUS SUPPORT
UPC: 75114171229
Aluminum EHV Welded Substation Bus Support - Pipe to Bolt Circle - Expansion Style - 500kV Maximum - 6 inch NPS Pipe to 5 inch Bolt Circle, EH - Schedule 80 Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |