text.skipToContent text.skipToNavigation

Catalog No. : EH-3520-7BC

Description:  WELDED EXP BUS SUPPORT

UPC: 75114177528

Welded Expansion Bus Support, Pipe to Insulator, 7 Inch Bolt Circle, Two Stainless Steel, Anti-Chatter Springs included. Galvanized Steel Hardware for Mounting to Cap of Insulator supplied. 5 inch SPS pipe with Corona Ring.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Stainless Steel

Classifications

Brand Name

Homac