text.skipToContent text.skipToNavigation

Catalog No. : EH-3520

Description:  AL WELD EXP BUS SUPPORT WAFS-CR-CF

UPC: 783786720538

Aluminum Weld Expansion Bus Support, Pipe to Insulator - Type WAFS-CR-CF, 500kV Nominal System Voltage), 5 inch Bolt Circle, SPS 4
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant