text.skipToContent text.skipToNavigation

Catalog No. : EH-3497

Description:  AL WELD EXP TERMINAL WAFF-B-CF

UPC: 783786720514

Aluminum Weld Expansion Temrinal, Pipe to Flat - Type WAFF-B-CF, (345kV Nominal System Voltage), SPS 6, Number of Conductors 6, 4 X 4 inch 4 Hole NEMA Flat
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant