Catalog No. : EH-3456-SP
Description: ALUM WELD. EXPANTION TERM. SPECIAL
UPC: 75114151016
Aluminum EHV Welded Substation Terminal - Pipe to Pad - Expansion Style - Self Shielding - Field-adjustable Pad - 345kV Maximum (using Hardware Shields, sold separately) - 3 inch NPS Pipe to 4X4 inch, 4-hole Pad, SP - Customer Specific Modifications - has Special Bail
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |