text.skipToContent text.skipToNavigation

Catalog No. : EH-3445

Description:  ALUM WELD/SLIDE BUS SUPPORT WAST-CF

UPC: 783786720453

Aluminum Weld or Slide Bus Support, Hook-On Style, Pipe to Insulator - Type WAXC-CF, 5 inch Bolt Circle, SPS 5
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant