Catalog No. : EH-3434-HWS
Description: AL WELD TERMINAL 90 DEG EHV HWS
UPC: 75114398213
Aluminum Welded Substation Extra High Voltage Terminal at 90 Degrees for Tube to Flat with 4 holes (9/16 inch Diameter on 1-3/4 inch centers), 4 inch x 4 inch NEMA Pad, for over 1K Volts, for 5 inch Aluminum Pipe. 12-1/4 inch long overall. Includes Hardware Shield.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degrees, includes Hardware Shield |
Application |
Tube to Flat |
Specifications
Material |
Aluminum |
Finish |
Bare |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
12-1/4 inch long overall x 6-3/8 inch wide |