Catalog No. : EH-3407
Description: ALUM WELD EXP COUPLER WAFG-CF
UPC: 783786720392
Aluminum Weld Expansion Coupler, Pipe to Pipe - Type WAFG-CF (345kV Nominal System Voltage), SPS 6, Number of Conductors 6
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |