text.skipToContent text.skipToNavigation

Catalog No. : EH-3406

Description:  ALUM WELD EXP COUPLER WAFG-CF

UPC: 783786720385

Aluminum Weld Expansion Coupler, Pipe to Pipe - Type WAFG-CF (345kV Nominal System Voltage), SPS 5, Number of Conductors 6
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant