Catalog No. : EH-3386-EH
Description: WELDED ELBOW, 90 DEG
UPC: 75114185929
Aluminum EHV Welded Substation Coupler - Pipe to Pipe - 90 Degree - 500kV Maximum - 6 inch NPS Pipe to 6 inch NPS Pipe, EH - Schedule 80 Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |