text.skipToContent text.skipToNavigation

Catalog No. : EH-3384

Description:  AL WELD ELBOW 90 DEGREE WAKA-90-CF

UPC: 783786720347

Aluminum Weld Elbow, Pipe to Pipe - Type WAKA-90-CF, 90 Degree, SPS 4
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant