text.skipToContent text.skipToNavigation

Catalog No. : EH-3291

Description:  AL WELD TEE CONNECTOR WAV-15-CF

UPC: 783786720163

Aluminum Weld Tee Connector, Pipe Run to Pipe Tap, at 15 Degrees - Type WAV-15-CF, Run SPS 4 Tap SPS 2-1/2
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant