Catalog No. : EH-3286
Description: AL WELD TEE CONNECTOR WAV-15-CF
UPC: 783786720132
Aluminum Weld Tee Connector, Pipe Run to Pipe Tap, at 15 Degrees - Type WAV-15-CF, Run SPS 3-1/2 Tap SPS 2
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |