text.skipToContent text.skipToNavigation

Catalog No. : EH-3273

Description:  VEE CONNECTOR

UPC: 75114265881

Aluminum EHV Welded Substation Tee Connector - Pipe to 2 Pipes - Vee Type - 15 Degree - 500kV Maximum - 6 inch NPS Pipe to 3 inch NPS Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac