Catalog No. : EH-3266
Description: AL WELD VEE CONNECTOR WAA-15-CF
UPC: 783786719990
Aluminum Weld Vee Connector, Pipe Run to Two Pipe Taps, Each at 15 Degrees - Type WAA-15-CF, Run SPS 5 Tap SPS 2-1/2
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |