Catalog No. : EH-3255
Description: WELDED TEE 15 DEG 3 INCH IPS AL
UPC: 783786075430
Aluminum EHV Welded Substation Tee Connector - Pipe to 2 Pipes - Vee Type - 15 Degree - 500kV Maximum - 3 inch NPS Pipe to 3 inch NPS Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |