text.skipToContent text.skipToNavigation

Catalog No. : EH-3190

Description:  AL WELD TEE CONNECTOR WAA-CF

UPC: 783786719884

Aluminum Weld Tee Connector, Pipe to Pipe - Type WAA-CF, Run SPS 2-1/2 Tap SPS 2-1/2
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant