Catalog No. : EH-3186-EH-6NW
Description: AL EHV Term 5in Pipe-4X6 pad Sch80
UPC: 783786719860
Aluminum EHV Welded Substation Terminal - Pipe to Pad - Expansion Style - Center-formed Pad Perpendicular to Shunt Plane - 345kV Maximum (using Hardware Shields, sold separately) - 5 inch NPS Pipe to 4X6 inch wide, 6-hole Pad, EH - Schedule 80 Pipe.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |