Catalog No. : EH-3186
Description: AL WELD EXP TERMINAL WAFF-CF 4HOLE
UPC: 783786719853
Aluminum Weld Expansion Terminal, Pipe to Flat - Type WAFF-CF, (345kV Nominal System Voltage), SPS 5, Number of Conductors 6, 4 X 4 inch 4 Hole NEMA Flat
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |