text.skipToContent text.skipToNavigation

Catalog No. : EH-3182

Description:  AL WELD EXP TERMINAL WAFF-CF 4HOLE

UPC: 783786719822

Aluminum Weld Expansion Terminal, Pipe to Flat - Type WAFF-CF, (345kV Nominal System Voltage), SPS 2-1/2, Number of Conductors 4, 4 X 4 inch 4 Hole NEMA Flat
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac