text.skipToContent text.skipToNavigation

Catalog No. : EH-3170

Description:  ALUM WELD COUPLER WALB-CF

UPC: 783786719792

Aluminum Weld Coupler, Pipe to Pipe - Type WALB-CF, Run SPS 5 Tap SPS 5
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant