Catalog No. : EH-3145-EH
Description: ALUM WELD EXP BUS SUPPORT WAFS-CF
UPC: 783786719716
Aluminum Weld Expansion Bus Support, Pipe to Insulator (345kV Nominal System Voltage) - Type WAFS-CF, 5 inch Bolt Circle, SPS 5, with Galvanized Steel Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |