Catalog No. : EH-3144-EH
Description: WELD EXP BUS SUPPORT PIPE TO INSUL
UPC: 783786770724
Aluminum EHV Welded Substation Bus Support - Pipe to Bolt Circle - Expansion Style - 345kV Maximum - 4 inch NPS Pipe to 5 inch Bolt Circle, EH - Schedule 80 Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |