Catalog No. : EH-3142
Description: EHV EXPANTION CONNECTOR
UPC: 75114152112
Aluminum EHV Welded Substation Bus Support - Pipe to Bolt Circle - Expansion Style - 345kV Maximum - 3 inch NPS Pipe to 5 inch Bolt Circle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |