Catalog No. : EH-3106
Description: WELDED VERTICAL BUS SUPPORT
UPC: 783786959181
Aluminum EHV Welded Substation Bus Support - Pipe to Bolt Circle - Vertical Take-off - 500kV Maximum - 6 inch NPS Pipe to 5 inch Bolt Circle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |