text.skipToContent text.skipToNavigation

Catalog No. : EH-3105

Description:  CONN.AL.5 INIPS BUS TO 5 IN BC

UPC: 783786776351

Aluminum EHV Welded Substation Bus Support - Pipe to Bolt Circle - Vertical Take-off - 500kV Maximum - 5 inch NPS Pipe to 5 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant