text.skipToContent text.skipToNavigation

Catalog No. : EH-3067

Description:  ALUM WELD GROUND STUD WP-CF

UPC: 783786719655

Aluminum Weld Ground Stud - Type WP-CF, SPS 6
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant