Catalog No. : EH-3017-HWS
Description: WELDED TERMINAL-EHV
UPC: 75114116138
Aluminum EHV Welded Substation Terminal - Pipe to Pad - Straight - Center-formed Pad - 500kV Maximum (Hardware Shield) - 6 inch NPS Pipe to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |