Catalog No. : EH-3017-2HWS
Description: TERMINAL 6 IN AL TUBING W SHIELDS
UPC: 783786036387
Aluminum EHV Welded Substation Terminal - Pipe to Pad - Straight - Center-formed Pad - 500kV Maximum (2 Hardware Shields) - 6 inch NPS Pipe to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |