Catalog No. : EH-3007
Description: TERM 6 IPS AL TO 4 4HL PD WELD
UPC: 783786834358
Aluminum EHV Welded Substation Terminal - Pipe to Pad - Straight - Side-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 6 inch NPS Pipe to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |