text.skipToContent text.skipToNavigation

Catalog No. : EH-3006

Description:  ALUM WELD TERMINAL WAP-CF 4 HOLE

UPC: 783786719501

Aluminum Weld Terminal, Pipe to Flat - Type WAP-CF, SPS 5, 4 X 4 4 Hole NEMA Flat
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant