Catalog No. : EH-3005
Description: WELDED ALUMINUM TERMINAL
UPC: 783786777167
Aluminum EHV Welded Substation Terminal - Pipe to Pad - Straight - Side-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 4 inch NPS Pipe to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |