text.skipToContent text.skipToNavigation

Catalog No. : EH-1780

Description:  ALUM PARALLEL CLAMP CABLE TO CABLE

UPC: 783786719464

Aluminum Parallel Clamp, Cable to Cable - Type AVW-CF, Cable Run and Tap 1590-2500 AAC 1431-2167 ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

1590 to 2500 AAC kcmil , 1431 to 2167 ACSR kcmil

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant