Catalog No. : EH-1776
Description: ALUM PARALLEL CLAMP CABLE TO CABLE
UPC: 783786719433
Aluminum Parallel Clamp, Cable to Cable - Type AVW-CF, Cable Run and Tap 556-800 AAC 477-666 ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
556 to 800 AAC kcmil , 477 to 666 ACSR kcmil |
Material |
Aluminum |
Classifications
Brand Name |
Homac |