text.skipToContent text.skipToNavigation

Catalog No. : EH-1751-18

Description:  BUS SUPPORT CABLE SPACER 7 INCH BC

UPC: 75114222938

Aluminum EHV Bolted Substation Bus Support - 2 Cables to Bolt Circle - Cable Spacer Type - 18 inch Spacing - 500kV Maximum - 1000-1113 AAC 900 (54/7), 954, 1033.5 (36/1,45/7) ACSR to 7 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac