text.skipToContent text.skipToNavigation

Catalog No. : EH-1722-E12-SSB

Description:  Bus Support EHV 6 in Pipe 4000A SSB

UPC: 783786719426

Bolted Expansion Bus Support for EHV, Pipe to Insulator, (500 kV Nominal System Voltage). SPS 6 inch, Bolt 5/8 inch, Bus Height 5-1/2 inches. Two Stainless Steel, Anti-Chatter Springs included. SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut included. 4000 Amp with Corona Ring.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac