text.skipToContent text.skipToNavigation

Catalog No. : EH-1696-10

Description:  AL EHV Cable Spacer 2500AAC 4NN 10

UPC: 783786719419

Aluminum EHV Bolted Substation Cable Spacer with Pad Tap - 2 Cables to Pad - 10 inch Spacing - Pad perpendicular to cables - 500kV Maximum (using Hardware Shields, sold separately) - 2300-2500 AAC 2156, 2312 ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant