text.skipToContent text.skipToNavigation

Catalog No. : EH-1694-10

Description:  BOLTED CABLE SPACER TEE CONN EHV

UPC: 783786848324

Aluminum EHV Bolted Substation Cable Spacer with Pad Tap - 2 Cables to Pad - 10 inch Spacing - Pad perpendicular to cables - 500kV Maximum (using Hardware Shields, sold separately) - 1590-1800 AAC 1351.5 (54/19), 1431-1590 ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant