text.skipToContent text.skipToNavigation

Catalog No. : EH-1693-8

Description:  CABLE SPACER 8 INCH 90 DEG EHV

UPC: 783786835362

Aluminum EHV Bolted Substation Cable Spacer with Pad Tap - 2 Cables to Pad - 8 inch Spacing - Pad perpendicular to cables - 500kV Maximum (using Hardware Shields, sold separately) - 1192.5-1510.5 AAC 1033.5 (54/7), 1113-1272, 1351.5 (45/7), 1361 ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac