text.skipToContent text.skipToNavigation

Catalog No. : EH-1690-10

Description:  AL EHV CABLE SPACER 800 AAC 4NN 10

UPC: 75114372992

Aluminum EHV Bolted Substation Cable Spacer with Pad Tap - 2 Cables to Pad - 10 Inch Spacing - Pad Perpendicular to Cables - 500 kV Maximum (using Hardware Shields, Sold Separately) - 550-800 AAC 477 (26/7,30/7), 500-666.6 ACSR to 4x4 Inch, 4-Hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac