Catalog No. : EH-1683-8
Description: EHV BOLTED CONNECTOR
UPC: 783786856640
Aluminum EHV Bolted Substation Cable Spacer with Pad Tap - 2 Cables to Pad - 8 inch Spacing - Pad parallel to cables - 500kV Maximum (using Hardware Shields, sold separately) - 1590-1800 AAC 1351.5 (54/19), 1431-1590 ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |