text.skipToContent text.skipToNavigation

Catalog No. : EH-1683-4-EH

Description:  BOLTED CABLE SPACER FOR HIGH VOLT

UPC: 783786012640

Aluminum EHV Bolted Substation Cable Spacer with Pad Tap - 2 Cables to Pad - 4 inch Spacing - Pad parallel to cables - 500kV Maximum (using Hardware Shields, sold separately) - 1590-1800 AAC 1351.5 (54/19), 1431-1590 ACSR to 4X4 inch, 4-hole Pad, EH -Schedule 80 Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac