text.skipToContent text.skipToNavigation

Catalog No. : EH-1683-12

Description:  AL EHV CABLE SPACER 1800AAC 4NN 12

UPC: 783786719303

Aluminum EHV Bolted Substation Cable Spacer with Pad Tap - 2 Cables to Pad - 12 inch Spacing - Pad parallel to cables - 500kV Maximum (using Hardware Shields, sold separately) - 1590-1800 AAC 1351.5 (54/19), 1431-1590 ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant