Catalog No. : EH-1682-9
Description: AL EHV Cable Spacer 1510.5AAC4NN 9
UPC: 783786719297
Aluminum EHV Bolted Substation Cable Spacer with Pad Tap - 2 Cables to Pad - 9 inch Spacing - Pad parallel to cables - 500kV Maximum (using Hardware Shields, sold separately) - 1192.5-1510.5 AAC 1033.5 (54/7), 1113-1272, 1351.5 (45/7), 1361 ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |