text.skipToContent text.skipToNavigation

Catalog No. : EH-1680-15

Description:  AL EHV CABLE SPACER 1000AAC-4NN 15

UPC: 75114424691

Aluminum EHV Bolted Substation Cable Spacer with Pad Tap - 2 Cables to Pad - 15 Inch Spacing - Pad Parallel to Cables - 500 kV Maximum (using Hardware Shields, Sold Separately) - 874.5-1000 AAC 715.5-874.5, 900(45/7), (45/7), 954 (36/1) ACSR to 4 x 4 Inch, 4-Hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
  • All pads are finished on both sides.

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

874.5-1000 AAC

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant